9.2.8 User I/O Lock Down
(Ask a Question)If checked, the pin is controlled by the Tamper macro IO_Disable signal.
When Tamper IO_Disable is asserted, the selected I/O pin is disabled. Inputs are disabled
and detected as a logic low by FPGA fabric. Outputs are tri-state with any configured
pull-up or pull-down still honored.
Note: This is applicable for PolarFire and PolarFire SoC families only.