9.2.29 Output Delay
(Ask a Question)Sets the Output Delay.
Output Delay applies to all I/O standards. The default value is OFF.
Direction: Output
Note: This attribute will not appear in the I/O attributes and
cannot be used in the PDC for some I/Os with dynamic delays, such as DDR I/Os.