3.6.4 Supported Versions/Devices
(Ask a Question)3.6.4.1 Supported FPGA Devices
(Ask a Question)SmartHLS™ supports the following Microchip FPGA Devices:
- PolarFire® SoC
 - PolarFire®
 - SmartFusion® 2 and IGLOO® 2
 - RTG4™
 
SmartHLS does not support FPGA devices from other vendors.
3.6.4.2 Supported Libero version
(Ask a Question)SmartHLS™ supports Libero v2025.1.
The first two numbers of the SmartHLS version correspond to the compatible Libero version. Standalone SmartHLS releases are compatible with the previous Libero version and append a third number to the version. For example, SmartHLS v2023.2.1 would be compatible with Libero 2025.1.