6.4.1 Peripheral and Embedded Hard Blocks
(Ask a Question)Various features of the architecture are located within the periphery but are not available within the FPGA array. These features can be incorporated within a block design but must be carefully enclosed to all the feature's I/Os within the block. Following are the list of features for PolarFire design:
- DRI
 - APBM
 - SCB
 - ENFORCE
 - DEBUG
 - TVS
 - OSC_RC200MHZ
 - PF_SPI
 - SC_STATUS
 - UJTAG_SEC
 - SYS_SERVICES
 - VOLTAGEDETECT
 - OSC_RC2MHZ
 - INIT
 - TAMPER
 - PCIE
 - XCVR_PIPE_AXI0
 - XCVR_PIPE_AXI1
 
Note: While checking these interfaces in Chip
            Planner, flyline connections could converge at a single co-ordination. A large bus
            structure spread across an area is seen in the Chip Planner when the actual routing is
            viewed. If any I/O has an external name, off the chip, then it must be the same port
            name as in the top-level of the design.