6.4.3 Blocks and DRC
(Ask a Question)Regular Design Rules Check (DRC) rules are applied to blocks as in the regular Libero design flow. For example, some DRC rules assume that some pins must be connected to the power nets. These rules are enforced on the blocks in the block flow just as in the regular design flow.