17.1.1.2 Libero SoC Project Creation
(Ask a Question)Some design steps must be run inside the Libero SoC environment (Table 17-2). For these steps to run, you must create two Libero SoC projects. The first project is used for design component configuration and generation, and the second project is for the physical implementation of the top-level design.