IPV4_OPTION_FIELD Structure
C
typedef struct {
struct {
uint8_t optNumber : 5;
uint8_t optClass : 2;
uint8_t optCopied : 1;
}
uint8_t optLength;
uint16_t optData[];
} IPV4_OPTION_FIELD;
Description
IPv4 packet option definition.
This is the structure of an IPv4 option field in the IPv4 header.
Parameters
| Parameters | Description |
|---|---|
| uint8_t optNumber : 5; | Specifies an option. |
| uint8_t optClass : 2; | Option class: 0 - control; 2 - debugging and measurement; 1, 3 - reserved. |
| uint8_t optCopied : 1; | Option copied to all fragments. |
| uint8_t optLength; | Size of the entire option. |
| uint16_t optData; | Option specific variable data. |
Returns
None.
Remarks
None.