TCPIP_IPV4_OPTION_TYPE Enumeraion
C
typedef enum {
TCPIP_IPV4_OPTION_NONE = 0,
TCPIP_IPV4_OPTION_ROUTER_ALERT = 20
} TCPIP_IPV4_OPTION_TYPE;
Description
IPv4 options.
This is the list of the options that are supported by this IPv4 implementation.
Parameters
| Parameters | Description |
|---|---|
| TCPIP_IPV4_OPTION_NONE = 0 | No option; standard packet. |
| TCPIP_IPV4_OPTION_ROUTER_ALERT = 20 | Router alert option for IGMP traffic. |
Returns
None.
Remarks
Currently only limited options are supported.
Other options will be eventually added, including variable size ones.