TCPIP_SNTP_TimeStampStatus Function
C
TCPIP_SNTP_RESULT TCPIP_SNTP_TimeStampStatus();
Description
This function gets the timestamp status as it was obtained from a NTP server.
Preconditions
The TCP/IP Stack should have been initialized.
Returns
SNTP_RES_OK - If there is a valid timestamp.
SNTP_RES_TSTAMP_STALE error code - There is a timestamp, but it's old.
SNTP_RES_TSTAMP_ERROR error code - If there is no available timestamp.
Remarks
The result is info only and could change immediately.