TCPIP_SNTP_EVENT_TIME_DATA Structure
C
typedef struct {
TCPIP_SNTP_TIME_STAMP tStamp;
uint64_t tStampTick;
uint32_t tUnixSeconds;
uint32_t tMilliseconds;
uint32_t nUpdates;
} TCPIP_SNTP_EVENT_TIME_DATA;
Description
Describes the structure of the data used by the SNTP module to report a successful acquisition of a timestamp from the NTP server.
Members
| Members | Description |
|---|---|
| tStamp | Prime epoch based timestamp as obtained from the NTP server. |
| tStampTick | The 64-bit system tick when this timestamp has been obtained. |
| tUnixSeconds | Number of seconds converted to UNIC epoch format i.e. since 1 Jan 1970. |
| tMilliseconds | Fractional part converted to milliseconds. |
| nUpdates | Number of successful updates from the NTP server so far. |
Remarks
This data is reported as part of a TCPIP_SNTP_EVENT_TSTAMP_OK event.