TCPIP_SNTP_RESULT Enumeration
C
typedef enum {
SNTP_RES_OK,
SNTP_RES_PROGRESS,
SNTP_RES_BUSY = -1,
SNTP_RES_TSTAMP_ERROR = -2,
SNTP_RES_TSTAMP_STALE = -3,
SNTP_RES_SKT_ERR = -4,
SNTP_RES_SKT_BIND_ERR = -5,
SNTP_RES_NTP_SERVER_TMO = -6,
SNTP_RES_NTP_VERSION_ERR = -7,
SNTP_RES_NTP_TSTAMP_ERR = -8,
SNTP_RES_NTP_SYNC_ERR = -9,
SNTP_RES_NTP_KOD_ERR = -10,
SNTP_RES_NTP_DNS_ERR = -11,
SNTP_RES_NTP_IF_ERR = -12,
SNTP_RES_NTP_CONN_ERR = -13
} TCPIP_SNTP_RESULT;
Description
Provides a list of possible SNTP results.
Members
| Members | Description |
|---|---|
| SNTP_RES_OK | The operation was successful. |
| SNTP_RES_PROGRESS | An NTP operation is in progress. |
| SNTP_RES_BUSY = -1 | Module is busy. |
| SNTP_RES_TSTAMP_ERROR = -2 | No timestamp is available, server not contacted. |
| SNTP_RES_TSTAMP_STALE = -3 | Timestamp is stale, there's no recent timestamp. |
| SNTP_RES_SKT_ERR = -4 | NTP socket operation error. |
| SNTP_RES_SKT_BIND_ERR = -5 | NTP socket bind failed. |
| SNTP_RES_NTP_SERVER_TMO = -6 | NTP server could not be accessed. |
| SNTP_RES_NTP_VERSION_ERR = -7 | Wrong NTP cersion received. |
| SNTP_RES_NTP_TSTAMP_ERR = -8 | Wrong NTP timestamp received. |
| SNTP_RES_NTP_SYNC_ERR = -9 | NTP time synchronization error. |
| SNTP_RES_NTP_KOD_ERR = -10 | An NTP KissOfDeath code has been received. |
| SNTP_RES_NTP_DNS_ERR = -11 | An NTP DNS error. |
| SNTP_RES_NTP_IF_ERR = -12 | An NTP interface error. |
| SNTP_RES_NTP_CONN_ERR = -13 | An NTP connection type error. |