DRV_ENCX24J600_Configuration Type
C
typedef struct _DRV_ENCX24J600_Configuration DRV_ENCX24J600_Configuration; Description
ENCX24J600 Driver Initialization Data This data type defines the data required to initialize or reinitialize the ENCX24J600 driver. If the driver is built statically, the members of this data structure are statically over-ridden by static override definitions in the system_config.h file.
Remarks
None.