DRV_ENCX24J600_ParametersGet Function
C
TCPIP_MAC_RES DRV_ENCX24J600_ParametersGet(DRV_HANDLE hMac, TCPIP_MAC_PARAMETERS* pMacParams); Returns
TCPIP_MAC_RES_TYPE_ERR - if the hMac is invalid
TCPIP_MAC_RES_OK - if the hMac is valid
Description
ENCX24J600 Get Parameters Get the parameters of the device, which includes that it is an Ethernet device and what it's MAC address is.
Preconditions
The client had to be successfully opened with DRV_ENCX24J600_Open.
Parameters
| Parameters | Description |
|---|---|
| hMac | the successfully opened handle |
| pMacParams | pointer to put the parameters |