DRV_ENCX24J600_Tasks Function
C
void DRV_ENCX24J600_Tasks(SYS_MODULE_OBJ object); Returns
None.
Description
ENCX24J600 Tasks This function will execute the main state machine for the ENCX24J600 driver.
Preconditions
The driver had to be successfully initialized with DRV_ENCX24J600_Initialize.
Parameters
| Parameters | Description |
|---|---|
| object | The object valid passed back to DRV_ENCX24J600_Initialize |