DRV_ENCX24J600_INSTANCES_NUMBER Macro
C
#define DRV_ENCX24J600_INSTANCES_NUMBER 1 Description
ENCX24J600 hardware instance configuration This definition selects the maximum number of hardware instances that can be supported by the dynamic driver.
Remarks
Mandatory definition.