DRV_ENCX24J600_Deinitialize Function
C
void DRV_ENCX24J600_Deinitialize(SYS_MODULE_OBJ object); Returns
None.
Description
ENCX24J600 Deinitialization This function deallocates any resources allocated by the initialization function.
Preconditions
The driver had to be successfully initialized with DRV_ENCX24J600_Initialize.
Parameters
| Parameters | Description |
|---|---|
| Object | the valid object returned from DRV_ENCX24J600_Initialize |