TCPIP_UDP_TxCountGet Function
C
uint16_t TCPIP_UDP_TxCountGet(UDP_SOCKET hUDP); Description
This function returns the amount of bytes written into the UDP socket, i.e. the current position of the write pointer.
Preconditions
UDP socket should have been opened with TCPIP_UDP_ServerOpen/TCPIP_UDP_ClientOpen. hUDP - valid socket
Parameters
| Parameters | Description |
|---|---|
| hUDP | UDP socket handle |