TCPIP_UDP_Get Function
C
uint16_t TCPIP_UDP_Get(UDP_SOCKET hUDP, uint8_t * v); Description
This function reads a single byte from the UDP socket, while decrementing the remaining RX buffer length. TCPIP_UDP_GetIsReady should be used before calling this function to get the number of bytes available in the socket.
Remarks
This function is very inefficient and its usage is discouraged. A buffered approach (TCPIP_UDP_ArrayGet) is preferred. See the previous notes for TCPIP_UDP_ArrayGet function.
Preconditions
UDP socket should have been opened with TCPIP_UDP_ServerOpen/TCPIP_UDP_ClientOpen. hUDP - valid socket
Parameters
| Parameters | Description |
|---|---|
| hUDP | socket handle |
| v | The buffer to receive the data being read. |