DRV_ETHMAC_PIC32MACTasks Function

C

void DRV_ETHMAC_PIC32MACTasks(SYS_MODULE_OBJ object); 

Returns

None

Description

This function is used to maintain the driver's internal state machine

Remarks

None.

Preconditions

The DRV_ETHMAC_PIC32MACInitialize routine must have been called for the specified MAC driver instance.