DRV_ETHMAC_PIC32MACConfigGet Function

C

size_t DRV_ETHMAC_PIC32MACConfigGet(DRV_HANDLE hMac, void* configBuff, size_t buffSize, size_t* pConfigSize); 

Returns

  • number of bytes copied into the supplied storage buffer

Description

This function will get the current MAC driver configuration and store it into a supplied buffer.

Remarks

  • None

Preconditions

DRV_ETHMAC_PIC32MACInitialize() should have been called. DRV_ETHMAC_PIC32MACOpen() should have been called to obtain a valid handle.