DRV_ENCX24J600_INSTANCES_NUMBER Macro

C

#define DRV_ENCX24J600_INSTANCES_NUMBER 1 

Description

ENCX24J600 hardware instance configuration This definition selects the maximum number of hardware instances that can be supported by the dynamic driver.

Remarks

Mandatory definition.