DRV_ENCX24J600_CLIENT_INSTANCES_IDXx Macro

C

#define DRV_ENCX24J600_CLIENT_INSTANCES_IDXx 1 

Description

ENCX24J600 maximum number of clients For example, DRV_ENC28J60_CLIENT_INSTANCES_IDX0 selects the maximum number of clients the ENCX24J600 driver can support at run-time for instance 0

Remarks

The instance number is suffixed with DRV_ENCX24J600_CLIENT_INSTANCES_IDX