11.1.1 Stencil Type and Thickness
- Laser cutting
- Stainless steel
- Thickness: 0.5 mm pitch, thickness less than 0.15 mm
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.