10.6.7.7 LOADADDR(section)
section) Return the absolute LMA of the named section. This is normally the same as
ADDR, but it may be different if the AT attribute is
used in the output section definition, see SECTIONS Command.