10.6.7.1 ABSOLUTE(exp)
exp) Return the absolute (non-relocatable, as opposed to non-negative) value of the expression exp. Primarily useful to assign an absolute value to a symbol within a section definition, where symbol values are normally section relative (see The Section of an Expression).