10.6.7.5 BLOCK(exp)
exp) This is a synonym for ALIGN, for compatibility with older linker scripts. It is most often seen when setting the address of an output section.
BLOCK(exp) This is a synonym for ALIGN, for compatibility with older linker scripts. It is most often seen when setting the address of an output section.