4.6.11.8 Xlinker Option
The -Xlinker option option pass
option to the linker where it will be interpreted as a linker
option. You can use this to supply system-specific linker options that the compiler does not know how to recognize.
For example
-Xlinker -presetVec=0h,intCode=04h