4.6.11.9 Fill Option
The --fill=options option allows you to
fill unused memory with specified values in a variety of ways.
This option is functionally identical to Hexmate's -fill option (note only
one leading dash character). For more detailed information and advanced controls that can
be used with this option, refer to Fill Option, remembering that you will need to substitute --fill
for -fill in the examples.