7.1.10 H+: Generate Enhanced Symbol FIle
The -H+symfile option will instruct the linker
to generate an enhanced symbol file, which provides, in addition to the standard symbol
file, class names associated with each symbol and a segments section which lists each
class name and the range of memory it occupies. This format is recommended if the code
is to be run in conjunction with a debugger. The optional argument
symfile specifies a file to receive the symbol file. The
default file name is l.sym.