7.1.22 U: Add Undefined Symbol
The -Usymbol option will enter the specified
symbol into the linker’s symbol table as an undefined symbol. This is useful for linking
entirely from libraries, or for linking a module from a library where the ordering has
been arranged so that by default a later module will be linked.