7.1.19 Q: Specify Device
The -Qprocessor option allows a device type to
be specified. This is purely for information placed in the map file. The argument to
this option is a string describing the device. There are no behavioral changes
attributable to the device type.