3.4.1 10/100/1000 RGMII SODIMM Ethernet Interface (GMAC0)

The SAM9X75 Curiosity Pro board connects all the necessary RGMII signals provided by the GMAC on the daughter board. The RGMII slot is a one-piece 260-pin SODIMM connector (J52). This enables connectivity to multiple inexpensive add-on boards equipped with RGMII-compatible PHYs and switches.

The SAM9X75 Curiosity Pro board supplies 5V power to the daughter board and provides additional 3.3V and 2.5V power from the dedicated auxiliary power supply.

An optional on-board 25 MHz oscillator provides the 25 MHz input clock for the PHY or switch embedded in the daughter board. If needed, it can be manually enabled by installing the jumper on header J83.

Separate MDIO interfaces at the connector allow the MPU to manage the daughter board device.

An individual unique 48-bit MAC address (Ethernet hardware address) is allocated to this product and is stored in the Microchip SST26VF064BEUI-104I/MF QSPI Flash memory and in the Microchip 24AA025E48 TWI EEPROM.

Figure 3-22. 10-100-1000 RGMII SODIMM Ethernet Interface
Table 3-8. 10/100/1000 RGMII SODIMM Ethernet Interface Signal Description
PIOSignal NameSignal Description
PB13GMAC0_0.TX0RGMII Tx data line 0
PB14GMAC0_0.TX1RGMII Tx data line 1
PB04GMAC0_0.TX2RGMII Tx data line 2
PB05GMAC0_0.TX3RGMII Tx data line 3
PB06GMAC0_0.TXCKRGMII transmit clock
PB07GMAC0_0.TXENRGMII transmit enable
PB11GMAC0_0.RX0RGMII Rx data line 0
PB12GMAC0_0.RX1RGMII Rx data line 1
PB00GMAC0_0.RX2RGMII Rx data line 2
PB01GMAC0_0.RX3RGMII Rx data line 3
PB08GMAC0_0.RXCKRGMII receive clock
PB03GMAC0_0.RXCTLRGMII receive control
PB10GMAC0_0.MDCManagement data clock
PB09GMAC0_0.MDIOManagement data I/O
PD05GMAC0_0.INTInterruption
PB02GMAC0_0.REFCLKReference clock
PC26GMAC0_0.SCKSPI clock
PC22GMAC0_0.MOSISPI data out
PC23GMAC0_0.MISOSPI data in
PC25GMAC0_0.CSChip select
PA24GMAC0_0.TWDI²C data
PA25GMAC0_0.TWCKI²C clock
Note: The SAM9X75 Curiosity Pro does not feature a second on-board RGMII Ethernet interface. Only the SODIMM-based GMAC0 interface is available.