3.4.6 ISC Camera Interface

The SAM9X75 Curiosity Pro features an Image Sensor Controller (ISC) interface connected to 30-pin FPC connector J70.

The ISC provides a parallel camera interface supporting up to 12-bit data width, along with control signals for synchronization and clocking.

Figure 3-30. ISC Camera Connectors
Table 3-12. ISC Camera Connector Signal Description
PIOSignal NameSignal Description
PC0ISC0_0.ISC_D0ISC data line 0
PC1ISC0_0.ISC_D1ISC data line 1
PC2ISC0_0.ISC_D2ISC data line 2
PC3ISC0_0.ISC_D3ISC data line 3
PC4ISC0_0.ISC_D4ISC data line 4
PC5ISC0_0.ISC_D5ISC data line 5
PC6ISC0_0.ISC_D6ISC data line 6
PC7ISC0_0.ISC_D7ISC data line 7
PC8ISC0_0.ISC_D8ISC data line 8
PC9ISC0_0.ISC_D9ISC data line 9
PC10ISC0_0.ISC_D10ISC data line 10
PC11ISC0_0.ISC_D11ISC data line 11
PC12ISC0_0.ISC_PCKPixel clock
PC15ISC0_0.ISC_MCKMaster clock output
PC13ISC0_0.ISC_VSYNCVertical sync
PC14ISC0_0.ISC_HSYNCHorizontal sync
PC16ISC0_0.ISC_PWDNPower down
PC30ISC0_0.ISC_PWR_ENPower enable
PA24ISC0_0.ISC_TWDTWI data
PA25ISC0_0.ISC_TWCKTWI clock