3.4.11 Raspberry Pi® (RPi) 40-Pin GPIO Interface

The SAM9X75 Curiosity Pro board features an RPi-compatible 40-pin connector (J71) for free use.

Figure 3-37. 40-Pin GPIO Connector
Table 3-18. 40-Pin GPIO Pin Assignment
SignalPIOPin NoPin NoPIOSignal
VDD_3V3125V_MAIN
RPI0_0.TWDPC0345V_MAIN
RPI0_0.TWCKPC156GND
RPI0_0.GPCLK0PB2578PA28RPI0_0.TXD
GND910PA29RPI0_0.RXD
RPI0_0.GPIO17PA181112PB26RPI0_0.I2S_CK
RPI0_0.GPIO27PA191314GND
RPI0_0.GPIO22PB171516PA21RPI0_0.GPIO23
VDD_3V3PA251718PA22RPI0_0.GPIO24
RPI0_0.MOSIPC221920GND
RPI0_0.MISOPC232122PA17RPI0_0.GPIO25
RPI0_0.SCKPC262324PC25RPI0_0.NPCS0
GND2526PC30RPI0_0.NPCS1
n.c.2728n.c.
RPI0_0.GPCLK1PC152930GND
RPI0_0.GPCLK2PC243132PC18RPI0_0.PWM0
RPI0_0.PWM1PC203334GND
RPI0_0.I2S_WSPB153536PA13RPI0_0.GPIO16
RPI0_0.GPIO26PC193738PB16RPI0_0.I2S_DIN0
GND3940PB17RPI0_0.I2S_DOUT0