3.4.10 Dual mikroBUS™ Click board™ Interfaces
The SAM9X75 Curiosity Pro hosts two mikroBUS sockets (J79 and J61) that implement the mikroBUS standard. For more information, refer to the mikroBUS web page.
In addition to the standard mikroBUS format, each socket features one 4-pin female header to implement the PTA feature for selected mikroBUS radio Click boards.