3.4 SAMA5D27/BGA289 Custom Test Board

This is a custom board solely designed for testing MPU+SDRAM configurations not covered by the SAMA5D24/BGA256 test board. It features two individual sets of SAMA5D27 MPUs paired with 1x32-bit LPDDR-SDRAM and 1x32-bit LPDDR2-SDRAM. Each set has its own power management integrated circuit (PMIC).

The layer stack-up is shown in the following table. Since both sets are on the same board, they share the same stack-up.

Table 3-4. Detailed Test Board Layer Stack-Up
Layer NameTypeMaterialThickness [mm]Thickness [mil]Dielectric materialDielectric constant
Top OverlayOverlay – – – – –
Top SolderSolder Mask/CoverlaySurface Material0.020.79Solder Resist3.5
L1-TOPSignalCopper0.0351.38 – –
Dielectric 1DielectricPrepreg0.093.54FR-44.2
L2-GNDSignalCopper0.0180.71 – –
Dielectric2DielectricCore0.13.93FR-44.2
L3-INT3SignalCopper0.0180.71 – –
Dielectric3DielectricPrepreg0.9537.4FR-44.2
L4-INT4SignalCopper0.0180.71 – –
Dielectric4DielectricCore0.13.93FR-44.2
L5-VDDSignalCopper0.0180.71 – –
Dielectric5DielectricPrepreg0.093.54FR-44.2
L6-BOTTOMSignalCopper0.0351.38 – –
Bottom SolderSolder Mask/CoverlaySurface Material0.020.79Solder Resist3.5
Bottom OverlayOverlay – – – – –