3.3 SAMA5D24/BGA256 Custom Test Board

This custom board is designed solely for testing multiple MPU+SDRAM configurations. It features five individual sets of SAMA5D24 MPU paired with 2xDDR3L-SDRAM, 2xDDR2-SDRAM, 2xLPDDR1-SDRAM, 2xLPDDR2-SDRAM and 1xLPDDR3-SDRAM devices. Each set has its own power management integrated circuit (PMIC).

The layer stack-up is shown in the following figure and table. Since all five sets are on the same board, they share the same stack-up.

Figure 3-12. SAMA5D24/BGA256 Custom Test Board Layer Stack-up

Note the use of blind vias. Considering the very fine 0.4 mm ball pitch of the SAMA5D24, microvias in MPU pads were used. Large through-hole vias were not used in the fan-out of the MPU.

Table 3-3. Detailed Test Board Layer Stack-up
Layer NameTypeMaterialThickness [mm]Thickness [mil]Dielectric MaterialDielectric Constant
Top OverlayOverlay–––––
Top SolderSolder Mask/CoverlaySurface Material0.020.79Solder Resist3.5
TOPSignalCopper0.0351.38––
Dielectric1DielectricPrepreg0.1054.13FR-44.5
GND02SignalCopper0.0180.71––
Dielectric2DielectricCore0.135.12FR-44.5
ART03SignalCopper0.0180.71––
Dielectric3DielectricPrepreg0.1054.13FR-44.5
ART04SignalCopper0.0180.71––
Dielectric4DielectricCore0.135.12FR-44.5
PWR05SignalCopper0.0180.71––
Dielectric5DielectricPrepreg0.1054.13FR-44.5
ART06SignalCopper0.0180.71––
Dielectric6DielectricCore0.135.12FR-44.5
GND07SignalCopper0.0180.71––
Dielectric7DielectricPrepreg0.1054.13FR-44.5
BOTTOMSignalCopper0.0351.38––
Bottom SolderSolder Mask/CoverlaySurface Material0.020.79Solder Resist3.5
Bottom OverlayOverlay–––––