5.7.3.9 Std Option
The -std=standard option specifies the C
standard to which the compiler assumes source code will conform. The allowable standards
are tabulated below.
| Standard | Supports |
|---|---|
c89 or
c90 | ISO C90 (ANSI) programs. |
c99 | ISO C99 programs. |