5.7.3.11 Unsigned-char Option
The -funsigned-char option forces a plain
char objects to have an unsigned type.
By default, the plain
char type is equivalent to unsigned char. The
-funsigned-char (or -fno-signed-char option) makes
this type explicit.
Consider explicitly stating the signedness of char
objects when they are defined, rather than relying on the type assigned to a plain
char type by the compiler.