9.12.3 CHEHIT – Prefetch Module Hit Statistics Register
Name: | CHEHIT |
Offset: | 0x20 |
Reset: | 0x00000000 |
Property: | - |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
CHEHIT[31:24] | |||||||||
Access | R/HC | R/HC | R/HC | R/HC | R/HC | R/HC | R/HC | R/HC | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
CHEHIT[23:16] | |||||||||
Access | R/HC | R/HC | R/HC | R/HC | R/HC | R/HC | R/HC | R/HC | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
CHEHIT[15:8] | |||||||||
Access | R/HC | R/HC | R/HC | R/HC | R/HC | R/HC | R/HC | R/HC | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CHEHIT[7:0] | |||||||||
Access | R/HC | R/HC | R/HC | R/HC | R/HC | R/HC | R/HC | R/HC | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 31:0 – CHEHIT[31:0] Instruction Cache Hit Count bits
1
, CHEHIT increments once per iCache or Predictive Prefetch
Buffer (PFB) hit. Note: CHEHIT is
Reset on
0
to 1
transition of
CHECON.CHEPERF.