9.12.2 CHESTAT - Prefetch Module Status Register
Name: | CHESTAT |
Offset: | 0x10 |
Reset: | 0x00000000 |
Property: | - |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
PFMDED | PFMSEC | ||||||||
Access | HS, R/C | HS, R/W | |||||||
Reset | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PFMSECCNT[7:0] | |||||||||
Access | HS, HC, R/W | HS, HC, R/W | HS, HC, R/W | HS, HC, R/W | HS, HC, R/W | HS, HC, R/W | HS, HC, R/W | HS, HC, R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 27 – PFMDED Flash Double-bit Error Detected (DED) Status bit
0
’) in
software.Value | Description |
---|---|
1 | A DED error has occurred |
0 |
A DED error has not occurred |
Bit 26 – PFMSEC Flash Single-bit Error Corrected (SEC) Status bit
Note: The error event is reported to
the CPU via using the PCACHE interrupt event (See Nested
Vector
Interrupt Controller (NVIC) from Related Links).
Value | Description |
---|---|
1 |
A SEC error occurred when PFMSECCNT[7:0] was equal to zero |
0 |
A SEC error has not occurred |