9.12.3 CHEHIT – Prefetch Module Hit Statistics Register

Name: CHEHIT
Offset: 0x20
Reset: 0x00000000
Property: -

Bit 3130292827262524 
 CHEHIT[31:24] 
Access R/HCR/HCR/HCR/HCR/HCR/HCR/HCR/HC 
Reset 00000000 
Bit 2322212019181716 
 CHEHIT[23:16] 
Access R/HCR/HCR/HCR/HCR/HCR/HCR/HCR/HC 
Reset 00000000 
Bit 15141312111098 
 CHEHIT[15:8] 
Access R/HCR/HCR/HCR/HCR/HCR/HCR/HCR/HC 
Reset 00000000 
Bit 76543210 
 CHEHIT[7:0] 
Access R/HCR/HCR/HCR/HCR/HCR/HCR/HCR/HC 
Reset 00000000 

Bits 31:0 – CHEHIT[31:0] Instruction Cache Hit Count bits

When CHECON.CHEPERF = 1, CHEHIT increments once per iCache or Predictive Prefetch Buffer (PFB) hit.
Note: CHEHIT is Reset on the ‘0’ to ‘1’ transition of CHECON.CHEPERF.