9.12.4 CHEMIS – Prefetch Module Miss Statistics Register

Name: CHEMIS
Offset: 0x30
Reset: 0x00000000
Property: -

Bit 3130292827262524 
 CHEMIS[31:24] 
Access R/HCR/HCR/HCR/HCR/HCR/HCR/HCR/HC 
Reset 00000000 
Bit 2322212019181716 
 CHEMIS[23:16] 
Access R/HCR/HCR/HCR/HCR/HCR/HCR/HCR/HC 
Reset 00000000 
Bit 15141312111098 
 CHEMIS[15:8] 
Access R/HCR/HCR/HCR/HCR/HCR/HCR/HCR/HC 
Reset 00000000 
Bit 76543210 
 CHEMIS[7:0] 
Access R/HCR/HCR/HCR/HCR/HCR/HCR/HCR/HC 
Reset 00000000 

Bits 31:0 – CHEMIS[31:0] Instruction Cache Miss Count bits

When CHECON.CHEPERF = 1, CHEMIS increments once per iCache or Predictive Prefetch Buffer (PFB) miss.
Note: CHEMIS is Reset on the ‘0’ to ‘1’ transition of CHECON.CHEPERF.