4.6.1 PCB Antenna
For the WBZ45 module, the PCB antenna is fabricated on the top copper layer and covered in a solder mask. The layers below the antenna do not have copper trace. It is recommended to mount the module on the edge of the host board. Ensure there is no PCB material below the antenna structure of the module and no copper traces or planes on the host board in that area.
The following table lists the technical specification of the PCB antenna when tested with the WBZ45 module mounted on an evaluation board.
| Parameter | Specification |
|---|---|
| Operating frequency | 2400 to 2480 MHz |
| Peak gain | 4.14 dBi at 2440 MHz |
| Efficiency | 50% |
| Parameter | Specification |
|---|---|
| Operating frequency | 2400 to 2480 MHz |
| Peak gain | 2.36 dBi at 2420 MHz |
| Efficiency | 50% |
| Parameter | Specification |
|---|---|
| Operating frequency | 2400 to 2480 MHz |
| Peak gain | 4.08 dBi at 2440 MHz |
| Efficiency | 57% |
PCB Antenna Radiation Pattern
The following figures illustrate the antenna radiation patterns for WBZ450 and WBZ451 modules.