20.4.3 PMD1 – Peripheral Module Disable 1 Register
Note:
- This bit is only writable when CFGCON0.PMDLOCK =
0. - All registers in this table have corresponding CLR, SET and INV registers at its virtual address, plus an offset of 0x4, 0x8 and 0xC, respectively. See CLR, SET and INV Registers from Related Links.
| Name: | PMD1 |
| Offset: | 0x00C0 |
| Reset: | 0x00000000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| SQIMD | |||||||||
| Access | R/W/L | ||||||||
| Reset | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| RTCCMD | |||||||||
| Access | R/W/L | ||||||||
| Reset | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ADCSARMD | |||||||||
| Access | R/W/L | ||||||||
| Reset | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ADCMD | ACMD | PLVDMD | LPAMD | MPAMD | BTMD | ZBMD | |||
| Access | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 29 – SQIMD SQI Module Disable
| Value | Description |
|---|---|
| 1 | SQI module is disabled |
| 0 | SQI module is enabled |
Bit 16 – RTCCMD RTCC Module Disable (Unused at top level, part of XDS controller SFR)
| Value | Description |
|---|---|
| 1 | RTCC module is disabled |
| 0 | RTCC module is enabled |
Bit 8 – ADCSARMD Shared ADC SAR Core Module Disable bit
| Value | Description |
|---|---|
| 1 | ADC SAR Core module is disabled. When disabled, the corresponding ADC SAR SHARED will be disabled. |
| 0 | ADC SAR Core module is enabled |
Bit 7 – ADCMD ADC Controller Module Disable
| Value | Description |
|---|---|
| 1 | ADC Controller module is disabled |
| 0 | ADC Controller module is enabled |
Bit 6 – ACMD AC Module Disable
| Value | Description |
|---|---|
| 1 | AC module is disabled |
| 0 | AC module is enabled |
Bit 4 – PLVDMD PLVD Module Disable bit
| Value | Description |
|---|---|
| 1 | PLVD module is disabled. When disabled, the corresponding PLVD will be disabled. |
Bit 3 – LPAMD RF LPA Module Disable bit
| Value | Description |
|---|---|
| 1 | RF LPA module is disabled |
| 0 | RF LPA module is enabled |
Bit 2 – MPAMD RF MPA Module Disable bit
| Value | Description |
|---|---|
| 1 | RF MPA module is disabled |
| 0 | RF MPA module is enabled |
Bit 1 – BTMD Bluetooth Module Disable bit
| Value | Description |
|---|---|
| 1 | Bluetooth module is disabled |
| 0 | Bluetooth module is enabled |
Bit 0 – ZBMD Zigbee Module Disable bit
| Value | Description |
|---|---|
| 1 | Zigbee module is disabled |
| 0 | Zigbee module is enabled |