13.8 RFPLL Wrapper
The RFPLL wrapper generates two clocks:
- spll_clk1 (PGM MHz)
- Clock frequencies = 96 MHz/(1-255) and 64 MHz frequency choices and optional clock disable option
- Clock ready indication
- spll_clk2 (PGM MHz)
- Clock frequencies = 96 MHz/(1-15) and optional clock disable option
- Clock ready indication
Clocks are produced only when there is a request generated by the user; for clk1, it is CRU and for clk2, it is ADC charge-pump. Along with the clocks, individual clock ready is also generated, which indicates that clocks are ready for consumption.