38.11 Register Description

Note: The following conventions are used in the following registers:
  • R = Readable bit
  • W = Writable bit
  • U = Unimplemented bit, read as ‘0’
  • 1= Bit is set0= Bit is cleared
  • x = Bit is unknown
  • -n = Value at POR
  • HS = Hardware Set
  • HC = Hardware Cleared
Note: CLR/SET/INV registers for each register are located at offset <register offset> + 0x04, 0x08, 0x0C, respectively.