38.11.15 ADCTRG1 – ADC Trigger Source 1 Register
This register controls the trigger source selection for AN0 through AN3 analog inputs.
| Name: | ADCTRG1 |
| Offset: | 0x1600 |
| Reset: | 0x00000000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| TRGSRC3[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| TRGSRC2[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TRGSRC1[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TRGSRC0[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 28:24 – TRGSRC3[4:0] Trigger Source for Conversion of Analog Input AN3 Select bits
Note: For STRIG, in addition to setting the trigger, it also requires programming of the STRGSRC[4:0] bits (ADCCON1[20:16]) to select the trigger source, and requires the appropriate CSS bits to be set in the ADCCSSx registers.
| Value | Description |
|---|---|
| 10001 - 11111 | Reserved |
| 10000 | EVSYS_47 |
| 01111 | EVSYS_46 |
| 01110 | EVSYS_45 |
| 01101 | EVSYS_44 |
| 01100 | EVSYS_43 |
| 01011 | EVSYS_42 |
| 01010 | EVSYS_41 |
| 01001 | EVSYS_40 |
| 01000 | EVSYS_39 |
| 00111 | EVSYS_38 |
| 00110 | EVSYS_37 |
| 00101 | EVSYS_36 |
| 00100 | INT0 External interrupt |
| 00011 | STRIG |
| 00010 | Global level software trigger (GLSWTRG) |
| 00001 | Global software edge trigger (GSWTRG) |
| 00000 | No Trigger |
Bits 20:16 – TRGSRC2[4:0] Trigger Source for Conversion of Analog Input AN2 Select bits
Note: See bits 28-24 for bit value definitions.
Bits 12:8 – TRGSRC1[4:0] Trigger Source for Conversion of Analog Input AN1 Select bits
Note: See bits 28-24 for bit value definitions.
Bits 4:0 – TRGSRC0[4:0] Trigger Source for Conversion of Analog Input AN0 Select bits
Note: See bits 28-24 for bit value definitions.