38.11.9 ADCCMPEN1 – ADC Digital Comparator 1 Enable Register
These registers select which analog input conversion results is processed by the digital comparator.
| Name: | ADCCMPEN1 |
| Offset: | 0x14E0 |
| Reset: | 0x00000000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMPEx[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – CMPEx[7:0] ADC Digital Comparator ‘x’ Enable bits
Note: CMPEx = where "x" stands for bit value from 0 to 7.
These bits enable conversion results corresponding to the analog input to be processed by the digital comparator. CMPE0 enables AN0, CMPE1 enables AN1 and so on.
Note:
- CMPEx = ANx, where ‘x’ = 0-31 (Digital Comparator inputs are limited to AN0 through AN31).
- Changing the bits in this register while the Digital Comparator is enabled (ENDCMP = 1) can result in unpredictable behavior.