17.6.4 Deadman Timer Status
| Name: | DMTSTAT |
| Offset: | 0x30 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | | | | | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | | | | | | | | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | | | | | | | | | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | BAD1 | BAD2 | DMT_EVENT | | | | | WINOPN | |
| Access | R | R | R | | | | | R | |
| Reset | 0 | 0 | 0 | | | | | 0 | |
Bit 7 – BAD1
When an incorrect DMTPRECLR.STEP1 value is detected, this bit is set. It is cleared by a Reset.
Bit 6 – BAD2
When an incorrect value of DMTCLR.STEP2 is detected, this bit is set. It is cleared by a Reset.
Bit 5 – DMT_EVENT
This bit is set when the Deadman timer event is detected (counter expired or bad STEP1[7:0] or STEP2[7:0] value is entered prior to the counter increment). This bit remains set and is cleared only by a Reset.
Bit 0 – WINOPN Deadman Timer Clear Window bit.
A value of ‘1’ indicates that a STEP2 clear action can take place, and if this clearing action occurs as part of a correct sequence of actions, the DMT counter will be cleared.